Measure Angles: Solutions for Every Rotary Axis

Angle and linear encoders from HEIDENHAIN and AMO offer an optimal solution for every application. Whether it’s a sealed RCN or LC, a modular ECM 2000, a drum solution for mid-sized diameters, or a scale-tape solution for large diameters, process reliability and positioning accuracy are perfectly matched to the application. And a new solution will also be showcased at EMO: a rotational speed sensor from AMO that collects spindle operating data.

The new rotational speed sensor from AMO

Enhanced spindle diagnostics through the user-friendly analysis of operating data.

The ECM 2000 absolute magnetic angle encoder from HEIDENHAIN

Accurate at high rotational speeds, easy to integrate, and robust within your application

The RCN 2001 from HEIDENHAIN

Product Manager Michael Martin presents the new generation of sealed angle encoders.

Modular angle encoders from AMO

Engelbert Hager from AMO showcases the robust, versatile measuring flange and measuring ring solutions.

New diagnostic capabilities with the AMO rotational speed sensor

The new rotational speed sensor from AMO collects a spindle's operating data for offline analysis. It delivers the requisite high dynamic performance and functional safety along with easy installation and wide tolerances for installation and operation. Discover new horizons for more extensive spindle diagnostics.

Compact and varied: the ECM 2000 from HEIDENHAIN

The ECM 2000 series angle encoders boast a compact design with a variety of drum shapes and sizes that make cable routing and tight installation spaces easy to handle. High rotational speeds are permissible in both continuous and reciprocating operation, and contamination tolerance is high thanks to magnetic scanning. The ECM 2000 is ideal for harsh shopfloor conditions.

New features of the RCN 2001

The RCN 2001 optical angle encoders with an integral bearing and a built-in stator coupling provide new and improved possibilities for even greater performance and process reliability.

  • Better system accuracies of ±2”and ±4”
  • Higher maximum speed of up to 3000 rpm
  • More temperature monitoring possibilities

Along with the temperature data from the built-in temperature sensor, other sensor data, including the torque-motor temperature, are transmitted by the RCN 2001 angle encoders via a digital interface.

Modular, robust, and versatile solutions from AMO

Inductive modular angle encoders from AMO feature a modular design and a wide range of options for axis integration. They also make encoder solutions possible for specialized applications, such as extremely large axis diameters or harsh conditions.

  • Highly versatile mechanical design
  • High accuracy and signal quality
  • Extremely forgiving of contamination
  • Long service life thanks to zero wear

Reduce costs, and boost machine availability

With signal converters and encoders from HEIDENHAIN

Reduce inventory and cabling needs

Find out how the EIB 5000 and EIB 3392 from HEIDENHAIN reduce connection costs and alleviate production and servicing logistics.

Condition Monitoring in digitalized manufacturing

Online diagnostics and operating data with HEIDENHAIN encoders deliver informative, easy-to-interpret data.

Do you want to find out more about angle encoders from HEIDENHAIN and AMO? Receive a personal consultation:

This may interest you as well

The benefits of the new LC generation

The benefits of their optimized optics under liquid contamination and condensation.
The new LC generation

Sensitively monitor the milling process at the spindle

The new ERM 6000 Dplus monitors the spindle load and tracks tool condition.
Go to the ERM 6000 Dplus

Highly dynamic motors for machine tools

Motors from HEIDENHAIN and ETEL, specifically designed for machine tools
Go to the motors

The new RVM 4000: calibrate rotary tables and tilting axes

A fast, simple and precise way to measure the positioning accuracy of your rotary or tilting table
Go to the RVM 4000