Virtual trade show | Automation

Detect critical vibrations and collect temperature data.

Gain improved accuracy and maximum process reliability.

More accuracy and reliability for cobots:
secondary encoders for collision monitoring

Improve the accuracy of your robots and enable collision monitoring in cobots by using two position feedback encoders: a motor encoder on the motor output shaft and a secondary encoder on the gearbox output shaft. In this video, a cobot demo unit successfully performs a force measurement of 100 Nm without torque sensors. This is the critical force to be monitored when a cobot collides with the human body.

New at SPS: 
Rotary encoders with built-in vibration analysis

Featuring a built-in accelerometer, the new HEIDENHAIN ECI 1323 Splus and EQI 1335 Splus inductive rotary encoders deliver position feedback and vibration analysis on rotating machine elements. By detecting and analyzing critical vibrations early on, the new encoders supports online condition monitoring in high-wear automation systems.

For even more condition data, the ECI 1323 Splus and EQI 1335 Splus supports up to three connected external temperature sensors. The EnDat 3 interface handles all data transmission to downstream electronics. Thanks to its added functionality, the new Splus encoders saves on additional sensors, reduces cabling and makes installation easier.

Strong solutions for robotics and automation

Our product highlights for dynamic applications

Watch the highlights