Improve machine availability in challenging industrial environments with robust motion feedback solutions from the HEIDENHAIN CORPORATE GROUP. Our products deliver dependable speed and position feedback even in mission-critical applications.
Maintain reliable speed and position feedback under challenging operating conditions
The 600 series inductive rotary encoders from LEINE LINDE
The 600 series inductive rotary encoders are designed for use in harsh industrial environments. With the introduction of incremental variants, the 600 series now offers both absolute and incremental rotary encoders based on the same robust platform. The result is a complete encoder family that delivers reliable speed and position feedback in demanding industrial applications where uptime and operational reliability are critical.
The new incremental models of the 600 series are resistant to humidity, dust, dirt, condensation, and electromagnetic fields. Their signal quality is unfazed by even strong mechanical loads such as vibrations. Typical applications include steel plants, sawmills, pulp plants, paper mills, cranes, win turbines, and maritime applications.
A wide selection of interfaces makes it easy to integrate these encoders into state-of-the-art automation and drive systems. In sum, the series 600 encoders are a dependable solution for demanding industrial applications.
LEINE LINDE ISA 608 and IHA 608: Compact and robust
A defining feature of the LEINE LINDE 600 series rotary encoders is their compact, highly rugged design. A wide range of variants are available, providing solutions for any application where rotary encoders need to withstand high loads. Typical representatives of the modular series are the ISA 608 solid-shaft absolute inductive model and the IHA 608 hollow-shaft version.
Compact rotary encoders for tough operating environments
The 700 series encoders provide heavy-duty performance in a small form factor, making them easy to integrate into narrow spaces. Like many LEINE LINDE products, they’re also designed to withstand extreme environments.
Hollow shaft diameters up to 25.4 mm are possible, along with a variety of shaft variants in common metric and imperial sizes. Designers can choose from a variety of data interfaces.
Resolvers are analog inductive feedback devices that measure rotational movement, angular position, angular speed, and—in some configurations—even linear motion. They are used wherever maximum robustness, dependability, and serivce life are paramount. Typical use cases include industrial applications such as mining, subsea engineering, servomotors, machine tools, handling systems, robotics and automation systems.
Even in automation applications exposed to high levels of contamination or strong magnetic fields, the new HEIDENHAIN ILC 3019 delivers dependable linear position feedback.
Thanks to its small scanning head, wide mounting tolerances, and inductive scanning technology, the ILC 3019 is at home in linear motors, conveyor systems, robot axes, cutting machines, automated workpiece handling solutions, and patient tables for CT scanners or MRI machines.
Connecting the ILC 3019 to automation controllers is also easy in conjunction with the wide-spread and user-friendly EnDat interface.