Reliably inspect your workpieces:
METRO and SPECTO, the new generation of length gauges

The new METRO and SPECTO length gauges consist of a broadly diversified modular system for flexible application in production metrology, quality assurance, measuring equipment monitoring and position measurement

HEIDENHAIN at EMO 2025: Empower manufacturing

Intelligent system solutions for machine tools and automated manufacturing processes

Experience exceptional accuracy, reliability and performance through rigorously engineered systems and seamlessly integrated components from the HEIDENHAIN GROUP.
Partner with us to make your manufacturing more efficient, agile and future-ready.

HEIDENHAIN main exhibit: Hall 6, Booth F54   |   TNC Club Lounge: Hall 6, Booth F55

Overview of METRO and SPECTO

Product manager Manh Kieu presents the new platform of length gauges, including the actual devices and their benefits in applications

Numerous variants of the new METRO and SPECTO length gauges

Quick and easy: a brief summary of the new generation of length gauges and their special features in an animated video

METRO and SPECTO, further developed for more possibilities

A new generation under a new brand: the METRO and SPECTO length gauges will now come from NUMERIK JENA. They unmistakably bear the signature of the HEIDENHAIN Corporate Group's specialists for particularly small measuring devices, since these new series are particularly slim. A practical advantage: a reduced station width, which offers many possibilities when planning multi-gauging fixtures, such as an increased number of measuring points.

METRO and SPECTO with lots of variety

Flexible application options were at the top of the agenda when developing the new generation of length gauges. The standardized platform design with many variants results in a broadly diversified modular system that can fulfill nearly every requirement in production metrology, quality assurance, measuring equipment monitoring and position measurement. All properties can be combined:

  • Accuracy grade: ±0.5 µm (METRO) or ±1.0 µm (SPECTO)
  • Measuring length: 12 mm or 30 mm
  • Shaft diameter: standardized at 8 mm for both measuring lengths
  • Connection variants: axial or radial
  • Plunger actuation: pneumatic or spring-loaded
  • Interface: 1 VPP or TTL

METRO and SPECTO:
robust, reliable and accurate

In practical terms, the new METRO and SPECTO length gauges impress with their robustness and high accuracy over the entire measuring range as well as with the resulting process reliability of the measurements. Their mounting compatibility and the possibility of using different variants in one application not only increase flexibility during the initial setup of a measuring station, but they also facilitate adaptations within existing setups while reducing effort and costs.