Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Virtual trade show | Machine tool

Precision meets speed: advanced error compensation and fast milling strategies

Machined parts increasingly require more complex geometries, tighter tolerances, and shorter cycle times. To meet these demands, HEIDENHAIN offers CNC and measurement solutions that simultaneously unlock extreme precision and high-speed performance. Even for complex jobs, machining becomes faster, more accurate, and more economical as a result.  

More precision during cutting

Precision is something normally considered during final part inspection. But it begins during the machining process. Thermal fluctuation, varying dynamic loads, and even slight deviations in the machine’s kinematic model can have an outsized impact on part quality.

The TNC7 control continuously compensates for these effects through intelligent functions such as Dynamic Precision, TCPM, and KinematicsOpt. Process-related errors are caught early on and automatically corrected. The interplay between these functions ensures that the machine maintains precision, stability, and reproducibility even during demanding cutting operations.

KNL 4000: manage your machine‘s kinematic behavior

Optimal part quality and reliable process stability start with a highly accurate machine tool. With the new Kinematics Normal Linear 4000, machine operators can quickly and easily improve the positioning accuracy and squareness of their machine tool's linear axes through regular inspection and calibration.

Your benefits

  • Determine machine accuracy in just 10 minutes and reduce inspection time by over 95% compared with conventional methods
  • Use KNL 4000 Check and KNL 4000 Calibrate on your own, without a service visit from the machine manufacturer
  • Significantly improve machining accuracy (e.g., from IT8 to IT5)

The TS 760: high accuracy and probing sensitivity

The new TS 760 touch probe from HEIDENHAIN enables workpiece measurement with particularly high 3D accuracy and very low probing forces at dynamic measuring feed rates of up to 1000 mm/min. This makes it ideal for precision parts in moldmaking and highly sensitive workpieces. Benefit from these additional features:

  • Compact design
  • Integrated blower jets
  • Full compatibility with the TS 460

TS 460: probing times reduced by 30%

The TS 460 workpiece touch probe is capable of very high measuring speeds up to 3000 mm/min. In combination with the probing cycles of the TNC controls, this makes it possible to reduce probing times by up to 30%, which in turn frees up valuable productive time for the machinist. Effective collision protection and reliable workpiece cleansing also increase process reliability and ensure correct results.

This may interest you as well

Vision systems

Vision systems for tool measurement
Visit the VT 122 product page

Visual Tool Check camera software

Software for holistic tool inspection
Find out more

TD 110 tool breakage detector

High-performance tool breakage detection
Visit the TD 110 page

Machine optimization

Does your machine need optimization?
Find out now