Virtual trade show | Máquina herramienta

Encoders from HEIDENHAIN with TRUE IMAGE TECHNOLOGY:
A reliable and sustainable solution for every machine axis

With built-in TRUE IMAGE TECHNOLOGY, HEIDENHAIN angle and linear encoders for machine tools deliver clear scale readings without purge air. The results are an up to 99% smaller carbon footprint and reliable position measurement under liquid contamination.

Machine OEMs are sure to find the optimal solution for any application at HEIDENHAIN and AMO, including drum solutions for mid-sized diameters and scale tape solutions for larger diameters. Process reliability and positioning accuracy are perfectly matched to the given application. 

HEIDENHAIN at EMO 2025: Empower manufacturing

Intelligent system solutions for machine tools and automated manufacturing processes

Experience exceptional accuracy, reliability and performance through rigorously engineered systems and seamlessly integrated components from the HEIDENHAIN GROUP.
Partner with us to make your manufacturing more efficient, agile and future-ready.

HEIDENHAIN main exhibit: Hall 6, Booth F45   |   TNC Club Lounge: Hall 6, Booth F55

The TCI 2000 inductive angle encoder:
Easy installation and high-accuracy positioning

The TCI 2000 absolute inductive angle encoder from HEIDENHAIN is perfectly designed to handle the requirements of machine tools. When deployed on the tilting tables of milling machines, it ensures the precision and dynamic performance needed for 3+2-axis machining. On lathes, it’s the optimal solution for controlling the speed and position of the milling spindle and workpiece axis.

The TCI 2000 features wide mounting and operating tolerances, contamination-resistant scanning, high shaft speeds and excellent positioning accuracy. Its flat, modular design makes the TCI 2000 well suited for tight installation spaces.

99% smaller carbon footprint with
TRUE IMAGE encoder technology

With HEIDENHAIN TRUE IMAGE technology, HEIDENHAIN encoders for machine tools maintain clear scale readings even when exposed to condensation and other liquid contamination. Typical optical distortions from droplets on the scale are fully eliminated. As a result, HEIDENHAIN LC linear encoders and RCN angle encoders reliably deliver high-accuracy position feedback without purge air in many applications, allowing OEMs to simplify the machine’s purge air system.

Optimal Linear Measurement for High-Accuracy Workpieces

Reduced system cost and higher machine availability

The new LC generation lets the machine manufacturer significantly reduce the complexity of the sealing air supply. Thanks to fewer parts and air lines, as well as easier installation, costs are saved. A more streamlined system also benefits the machine operator, providing greater process reliability and requiring considerably less maintenance.  

The benefits of the new LC generation

  • Eliminated need for extra sealing air filter
  • Reduced sealing air requirements
  • Reduced installation costs
  • In short: lower system cost

LB 383C: new design for a classic encoder

For many years the LB 382 sealed linear encoder set the standard for machine tools with long axes. Its successor, the LB 383C, is now here, combining the strengths of its predecessor with technologies ready for the future. For example, measuring lengths of up to 72 m are still possible, but now with significantly improved scanning that enables much more productive controller parameters.

Measure Angles: Solutions for Every Rotary Axis

The new RVM 4000: measure rotary tables and swivel axes

How good is the positioning accuracy of your rotary table or swivel axes? The new convenient RVM 4000 comparator measuring system from HEIDENHAIN provides a fast and accurate answer.  Acceptance testing in accordance with ISO 230-2, for example, becomes easy to perform on the shop floor. 

New diagnostic capabilities with the AMO rotational speed sensor

The new rotational speed sensor from AMO collects a spindle's operating data for offline analysis. It delivers the requisite high dynamic performance and functional safety along with easy installation and wide tolerances for installation and operation. Discover new horizons for more extensive spindle diagnostics.

Compact and varied: the ECM 2000 from HEIDENHAIN

The ECM 2000 series angle encoders boast a compact design with a variety of drum shapes and sizes that make cable routing and tight installation spaces easy to handle. High rotational speeds are permissible in both continuous and reciprocating operation, and contamination tolerance is high thanks to magnetic scanning. The ECM 2000 is ideal for harsh shopfloor conditions.

New features of the RCN 2001

The RCN 2001 optical angle encoders with an integral bearing and a built-in stator coupling provide new and improved possibilities for even greater performance and process reliability.

  • Better system accuracies of ±2”and ±4”
  • Higher maximum speed of up to 3000 rpm
  • More temperature monitoring possibilities

Along with the temperature data from the built-in temperature sensor, other sensor data, including the torque-motor temperature, are transmitted by the RCN 2001 angle encoders via a digital interface.

Modular, robust, and versatile solutions from AMO

Inductive modular angle encoders from AMO feature a modular design and a wide range of options for axis integration. They also make encoder solutions possible for specialized applications, such as extremely large axis diameters or harsh conditions.

  • Highly versatile mechanical design
  • High accuracy and signal quality
  • Extremely forgiving of contamination
  • Long service life thanks to zero wear

Do you know about our encoders with added value for automation and robotics?
Discover the ECI 123 Splus with integrated vibration evaluation and the dual encoders for advanced robotics!

Make your shop floor greener

HEIDENHAIN solutions for a smaller carbon footprint,
reduced costs and higher machine availability

Reduce inventory and cabling needs

Find out how the EIB 5000 and EIB 3392 from HEIDENHAIN reduce connection costs and alleviate production and servicing logistics.

Condition Monitoring in digitalized manufacturing

Online diagnostics and operating data with HEIDENHAIN encoders deliver informative, easy-to-interpret data.

This may interest you as well

New touch probes for workpiece and tools

In process workpieces and tools inspection gain valuable productive time
Find out more

The new RVM 4000: calibrate rotary tables and tilting axes

A fast, simple and precise way to measure the positioning accuracy of your rotary or tilting table
Go to the RVM 4000

Intelligent control technology: Gen 3 drives

State-of-the-art interface technology, improved performance data and increased controller performance
Go to Gen 3

Motors from HEIDENHAIN for machine tools

Motors from HEIDENHAIN specifically designed for machine tools
Go to motors