Customized user interface
The TNC7 supports users in every situation, whether it be programming, machine setup, or part measurement. The screen contents can very easily be adapted to each individual's needs, thus providing all information and functionality exactly where it is needed.
Smart programming
The TNC7 supplements the familiar Klartext programming with smart functions. With the newly developed graphical programming feature, the user draws contours directly on the touchscreen. The TNC7 converts this drawing to Klartext and saves it as a program. Existing programs can be modified very easily.
Familiar surroundings
Operating elements such as the TNC keyboard are still there on the TNC7, offering high ergonomics even for prolonged work. Naturally, existing NC programs can continue to be used. Working with the TNC7 is made simpler by a guided introduction to its new functions.
Task-focused support
The TNC7 provides thoughtfully designed solutions, including a vast package of cycles, smart probing functions, and graphical guidance for aligning your workholding equipment. Perfect visualization of the machined part and work envelope bring great convenience to your workday, as do numerous new functions and methods.
Reliable processes
The new process monitoring integrated in the TNC7 dependably detects disturbances in the machining process and ensures high process quality. The user can adapt this monitoring through simple Klartext syntax and an intuitive user interface.
Predictive protection
With its component monitoring the TNC7 can, for example, protect the spindle bearing from overloading or detect increased component wear in the drive train, all while the machine is running. In addition, it supplies valuable data for predictive maintenance and evaluation of process capabilities.